Catalog navigation
Селекция на CAD модел
Налични продукти: 14
HELP_VARIABLE
Company
Special Springs
Description
SF Ø 16 - Extra light load
Bill of material
SF16-055
CODE
-
DO
Hole diameter
16.0 mm
DI
Rod diameter
8.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
167 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
186 N
SN
Maximum operating deflection
mm
FN
Force
206 N
SB
Solid deflection
mm
BXH
Cross wire section
3,68 x 1,30 mm
DE1
Approx. spring outside diameter
15.8 mm
H
Cross wire section
1.300 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели