Catalog navigation
CADモデル選択
選択可能な製品数: 17
HELP_VARIABLE
Company
Special Springs
Description
SF Ø 27 - Extra light load
Bill of material
SF27-060
CODE
-
DO
Hole diameter
27.0 mm
DI
Rod diameter
13.5 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
471 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
530 N
SN
Maximum operating deflection
mm
FN
Force
588 N
SB
Solid deflection
mm
BXH
Cross wire section
6,25 x 2,20 mm
DE1
Approx. spring outside diameter
26.3 mm
H
Cross wire section
2.200 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)