Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
SF/EE HD - "TR-ROLL" Polyurethane wheels, cast iron, supports electro "EE HD"
Bill of material
628806
COD
Code
D
Wheel diameter
mm
F
Wheel width
80 mm
H
Overall height
mm
AXB
Top plate outer dimensions
175x140 mm
AAXBB
Hole spacing
140x105 mm
EE
Hole width
14.0 mm
LC
Load capacity - 4 km/h
daN
LC1
Load capacity - 6 km/h
daN
W
Weight
kg
INFO
Technical Description
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models