Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SF/EE MHD - "TR-ROLL" Polyurethane wheels, cast iron, supports electro "EE MHD"
Bill of material
628416
COD
Code
628416
D
Wheel diameter
200 mm
F
Wheel width
50 mm
H
Overall height
252 mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity - 4 km/h
800 daN
LC1
Load capacity - 6 km/h
800 daN
W
Weight
5.56 kg
INFO
Technical Description
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models