Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
SF/EE MHD - Vulkolan® wheels, cast iron centre, fixed bracket type "EE MHD"
Bill of material
638404
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models