Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/EEG HD - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket type "EEG HD"
Bill of material
628184
COD
Code
D
Wheel diameter
mm
F
Wheel width
50+50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
175x140 mm
AAXBB
Hole spacing
140x105 mm
EE
Hole width
14 mm
LC
Load capacity 4 Km/h
daN
LC1
Load capacity 6 Km/h
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models