您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
685106SF/M
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, medium duty (M) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68m/sf_m_asmtab.prj},{NB=685106SF/M},{BR=2},{COD=685106},{WT=CB},{D=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=70},{O=178},{LC=500},{DD=20},{L1=85},{COD1=684706},{COD2=685106},{COD3=688206},{L=60},{DFA=12},{TG=0},{W=1.92},{INFO=Technical description},{VER=5},{PPATH=m_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
SF/M - Solid polyamide 6 wheels, fixed bracket type "M"
Bill of material
685106SF/M
COD
Code
685106
685106
WT
Wheel hub type
CB
CB
D
Wheel diameter
200
200
mm
F
Wheel width
50
50
mm
H
Overall height
240
240
mm
AXB
Top plate outer dimensions
140x110
mm
AAXBB
Hole spacing
105x80
mm
EE
Hole width
11
mm
LC
Load capacity
500
daN
TG
Threadguards
No
Yes
No
Yes
W
Weight
1.92
1.92
kg
INFO
Technical description
Technical description
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求