Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/M - "TR" polyurethane wheels, cast iron centre, fixed bracket type "M"
Bill of material
658214
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
EE
Hole width
11 mm
E
Offset
56 mm
LC
Load capacity
daN
TG
Threadguards
W
Weight
kg
INFO
Technical description
Catalogue
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models