Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/PX - Solid resin wheels, stainless steel fixed bracket type "PX"
Bill of material
677104
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC
Load capacity
daN
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models