Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SFAD, SSFAD, PSFAD, PSSFAD, RSFAD, RSSFAD, SFUD, SSFUD, PSFUD, PSSFUD, PSFGD, PSSFGD - Shafts - One End Threaded - One End Tapped
Bill of material
SFAD15-25-F2-B0-P4-N3
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
Y
(Y) Max.
mm
R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT19
Right End Change The Effective Tap Depth to x3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models