Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFAG, SSFAG, PSFAG, PSSFAG, RSFAG, RSSFAG, SFUG, SSFUG, PSFUG, PSSFUG, PSFGG, PSSFGG - Shafts - One End Stepped and Tapped
Bill of material
SFAG16-25-F2-P6-M3
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M
M(Coarse) Selection
Y
(Y) Max.
mm
R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT7
Add Keyway
WKC
WKC 1mm Increment
mm
C
C 1mm Increment
mm
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT18
Left End Change The Effective Tap Depth to x3
ALT22
Left Side Set Screw Flat at Step
LFC
LFC 1mm Increment
mm
AALT22
A 1mm Increment
mm
H
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models