Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFAJJ, PSFAJJ - Shafts - Both Ends Double Stepped
Bill of material
SFAJJ15-24-F4.1-H2-G5-P4-T4.1-Z2-V5-Q4
PN
Part Number
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Z
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Y
(Y) max.
mm
ALT3
Wrench Flats
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
EALT4
E 1mm Increment
mm
HHALT4
H
0 mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0
ALT7
Add Keyway
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
KC
KC 1mm Increment
mm
GALT7
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT40
Set Screw Flats Depth designated Type
FCJ
FCJ 1mm Increment
mm
WFCJ
WFCJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
AJ
AJ 1mm Increment
mm
HJ
HJ 0.5mm Increment
mm
ALT22
Left Side Set Screw Flat at Step
LFC
LFC 1mm Increment
mm
AALT22
A 1mm Increment
mm
HALT22
H
0 mm
ALT23
Right Side Set Screw Flat at Step
RFC
RFC 1mm Increment
mm
EALT23
E 1mm Increment
mm
HALT23
H
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models