Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFAS, SSFAS, PSFAS, PSSFAS, SFUS, SSFUS, PSFUS, PSSFUS, RSFAS, RSSFAS, PSFGS, PSSFGS - Shafts - One End Threaded with Wrench Flats
Bill of material
SFAS16-25-F2-B0-P4-SC0
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT9
Shaft End P Change to Fine Thread
PMC
PMC(Fine) Selection
PMS
PMS(Fine) Selection
P
P Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
Y
(Y) Max.
mm
R
mm
LSC
Left Side C
mm
RSC
Right Side C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
YALT5
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT7
Add Keyway
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT16
Shaft End P Undercut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models