Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SFBN, SSFBN, RSFBN, RSSFBN, PSFBN, PSSFBN, PSGBN, PSSGBN, SFBK, SSFBK, PSFBK - Precision Linear Shafts - Hexagon Socket Head Type - Male Thread Type, Male Thread with the Same Diameter as Shaft Diameter Type
Bill of material
SFBN12-25-F2-B0-P3
PN
Part No.
TS
Type Selection
DTS
D Tolerance Selection
MAT
Material
HT
Heat Treatment
Induction Hardening 58HRC~
ST
Surface Treatment
D
mm
DTOL
D Tolerance g6
mm
P
P (Coarse Thread) Selection
ALT1
PMC (PMS) Fine Thread Male Thread
PMC
PMC (Fine Thread) Selection
PMS
PMS (Fine Thread) Selection
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
ALT2
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
Y
(Y) Max.
mm
R
0.3 or Less mm
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models