Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFDSML - 重载型支脚--固定调节型.带轴承型
Bill of material
SFDSML-D100-M20-L125
CNSORDERNO
bestellnummer
CODE
SFDSML
ZJCZ
支脚材质
不锈钢
DPCZ
底盘材质
SUS304
LGCZ
螺杆材质
SUS304
BMCL
螺杆表面处理
D
底径
100 mm
M
螺纹直径
MM
mm
L
螺纹长度
mm
E
mm
B
36.5 mm
F
mm
F1
mm
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
SFDSML.PDF
H
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models