Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SFDT, SSFDT, PSFDT, RSFDT, RSSFDT, PSGDT, PSSGDT, SFDG, SSFDG, PSFDG, RSFDG, RSSFDG, PSGDG, PSSGDG - Precision Linear Shafts - Double Female Thread Type - Female Thread / Stepped Female Thread
Bill of material
SFDT20-30-M4-W7-N4
PN
Part No.
TS
Type Selection
DTS
D Tolerance Selection
MAT
Material
HARD
Hardness
Induction Hardening 58HRC~
ST
Surface Treatment
D
mm
DTOL
D Tolerance g6
mm
M
M (Coarse Thread) Selection
ALT1
MSC Fine Thread Female Thread
MSC
MSC (Fine Thread) Selection
P
P 1mm Increment
mm
F
F 1mm Increment
mm
N
N Selection
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
ALT2
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
LTOL
L Tolerance
0 mm
Y
(Y) Max.
mm
R
mm
C
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models