Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFEBZGL - 重载型支脚 固定调节型·带手柄型
Bill of material
SFEBZGL-D60-M12-L125
CNSORDERNO
bestellnummer
CODE
SFEBZGL
ZJCZ
支脚材质
CAIZHI
螺杆及底盘材质
45#
BMCL
螺杆及底盘表面处理
镀锌
D
底径
60 mm
M
螺纹直径
L
螺纹长度
mm
E
mm
B
18 mm
F
mm
F1
mm
G
mm
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
SFEBZGL.PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models