Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFHBJL - 支脚
Bill of material
SFHBJL-D60-M12-L125
CNSORDERNO
Bestellnummer
CODE
代号
ZJCZ
支脚材质
DPCZ
底盘材质
45#
LGCZ
螺杆材质
45#
BMCL
螺杆表面处理
镀锌
XJD
橡胶垫
丁腈橡胶(NBR)
D
底径
60 mm
M
螺纹直径
MM
mm
L
螺纹长度
mm
H
mm
E
mm
F
mm
F1
mm
B
26 mm
T
8 mm
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
SFHBJL.PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models