Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SFHH - Height Adjust Pins - Small Diameter, Press Fit
Bill of material
SFHH3-L5-P1
PN
Part Number
SFHH3-L5-P1
D
3 mm
L
L 0.01mm Increment
mm
Enter value for L
L 0.01mm Increment
mm
cm
inch
ft
P
P 0.5mm Increment
mm
Enter value for P
P 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models