Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SFIQ, SSFIQ, PSFIQ, PSSFIQ, RSFIQ, RSSFIQ, PSGIQ, PSSGIQ - Shafts - Tapped Pilot - One End Threaded with O.D. same as Shaft O.D. Type
Bill of material
SFIQ16-27-B6-N4
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
N
N Selection
V
V Hole Diameter
mm
LL
l Hole Depth
mm
Y
(Y) Max.
mm
RSC
Right Side C
mm
ALT3
Wrench Flats
SC
WSC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models