Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Misumi
Description
SFJEU,PSFJEU - Linear Shafts / Straight / Machining Selectable / h6,h7 / Cf53 / EN1.1213
Bill of material
SFJEU13-15
PN
Part Number
TYPE
Type
SFJEU
DTS
D Tolerance Selection
MAT
Material
Cf53
ST
Surface Treatment
-
D
mm
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT1
L Dimension Tolerance Change
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
X
X 1mm Increment
mm
WALT3
W
0 mm
LL1
l1
0 mm
ALT4
Set Screw Flat
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0.0 mm
ALT5
90-deg. Set Screw Flat
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
Y
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT6
V Groove
VC
VC 1mm Increment
mm
WVC
WVC 1mm Increment
mm
F
F 1mm Increment
mm
WALT6
W
0 mm
ALT7
Add keyway
KC
KC 1mm Increment
mm
G
G 1mm Increment
mm
WKC
WKC 1mm Increment
mm
CALT7
C 1mm Increment
mm
BB
b
0 mm
TT
t
0.0 mm
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
V 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HJ
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models