Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFJZ, SSFJZ, PSFJZ, PSSFJZ, RSFJZ, RSSFJZ, SFUZ, SSFUZ, PSFUZ, PSSFUZ, PSFGZ, PSSFGZ, SSFGZ - Shafts - Both Ends Tapped with Wrench Flats
Bill of material
SFJZ16-16-M4-N4-SC0
PN
Part Number
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
ALT1
L Dimension Tolerance Change
L
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
ALT13
Left End Change to Fine Tapped Thread
MSC
MSC(Fine) Selection
M
M(Coarse) Selection
ALT14
Right End Change to Fine Tapped Thread
NSC
NSC(Fine) Selection
N
N(Coarse) Selection
SC
SC 1mm Increment
mm
Enter value for SC
SC 1mm Increment
mm
cm
inch
ft
W
mm
LL1
l1
mm
C
mm
ALT4
Set Screw Flats
FC
FC 1mm Increment
mm
WFC
WFC 1mm Increment
mm
A
A 1mm Increment
mm
E
E 1mm Increment
mm
HHALT4
h
0 mm
ALT8
Second Set of Wrench Flats
SX
SX 1mm Increment
mm
ALT5
90-deg. Set Screw Flats
RC
RC 1mm Increment
mm
WRC
WRC 1mm Increment
mm
Y
Y 1mm Increment
mm
BB1
b1
0 mm
HHALT5
h
0.0 mm
ALT18
Left End Change The Effective Tap Depth to x3
ALT19
Right End Change The Effective Tap Depth to x3
ALT40
Set Screw Flats (Depth Designated Type)
FCJ
FCJ 1mm Increment
mm
WFCJ
V 1mm Increment
mm
AJ
AJ 1mm Increment
mm
EJ
EJ 1mm Increment
mm
HHALT40
HH
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models