Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SFKKS, SPKKS, STKKS, SXKKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Straight
Bill of material
SFKKS-D1.00-L3.0
PN
Part Number
SFKKS-D1.00-L3.0
TSS
Tip Shape Selection
TS
Type Selection
SFKKS, SPKKS, STKKS, SXKKS
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
E
E (Taper Only) 0.5mm Increment
mm
R
0.0 mm
ALT1
Insertion Guide
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models