Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SFPVSAPP, SFPVSAPQ, SFPVSAPR, SFPVSAQP, SFPVSAQQ, SFPVSAQR, SFPVSARP, SFPVSARQ, SFPVSARR - Small Diameter Locating Pins - Large Head Type - Flat - Tolerance Selectable - Round Shape
Bill of material
SFPVSAPP-D1.00-L3.0-P1.5-B9.0
PN
Part No.
SFPVSAPP-D1.00-L3.0-P1.5-B9.0
TP
Type Selection
SFPVSAPP, SFPVSAPQ, SFPVSAPR, SFPVSAQP, SFPVSAQQ, SFPVSAQR, SFPVSARP, SFPVSARQ, SFPVSARR
MAT
Material
304 Stainless Steel
TS
D Tolerance Selection
TYS
P Tolerance Selection
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+0.005/0 mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.005/0 mm
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models