Catalog navigation
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Special Springs
Description
SFR Ø 40 - Extra light load
Bill of material
SFR40-090
CODE
-
DO
Hole diameter
40.0 mm
DI
Rod diameter
26.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
6,92 x 3,48 mm
DE1
Approx. spring outside diameter
39.7 mm
H
Cross wire section
3.480 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型