Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SFRRT, PSFRRT, SSFRRT - Shafts for Tension - Pull Retaining Ring Groove -
Bill of material
SFRRT15-50-F16-T16-P10-M4
PN
Part Number
MAT
Material
ST
Surface Treatment
D
mm
ALT1
Changes L Tolerance
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
T
T 1mm Increment
mm
P
P 1mm Increment
mm
M
M (Coarse) Selection
W
mm
DD
d
mm
MM
m
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
GALT3
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
H
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT21
Change W Dimension
WC
WC 0.1mm Increment
mm
ALT22
2 Set Screw Flats at both ends
DC
DC 0.1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models