Catalog navigation
Selezione modello CAD
Prodotti disponibili: 863
HELP_VARIABLE
Company
Miki Pulley Group
Description
SFS-S - Disc Pack Couplings, Servoflex, d1/d2= 7-60mm, 20-800Nm, steel
Bill of material
SFS-09S-18H-35H
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
D2
bore diameter d2
mm
RT
rated torque
Nm
L
Length
mm
MAT
material
steel
WV
angle offset
1 grad [°]
AV
axial misalignment
mm
RPM
Max RPM
mm^-1
TS
torsional rigidity
Nm/rad
AS
axial stiffness
N/mm
TM
moment of inertia
kg*m^2
KG
Weight
kg
KWTL
keyway tolerance classification d1
NEW JIS (H9) (JIS B 1301)
KWTR
keyway tolerance classification d2
NEW JIS (H9) (JIS B 1301)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8483 6020
PDF
Link to PDf
Open PDF
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
2D
Download modelli CAD