Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFSMWA - 轻载型支脚/中轻载型支脚 万向调节型·金属底座型
Bill of material
SFSMWA-D60-M16-L100
CNSORDERNO
bestellnummer
CODE
ZJCZ
支脚材质
不锈钢
DPCZ
底盘材质
SUS304
LGCZ
螺杆材质
SUS304
BMCL
螺杆表面处理
D
底径
mm
M
螺纹直径
MM
L
螺纹长度
mm
E
mm
F
mm
F1
mm
H
39 mm
A
20° °
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
SFSMWA.PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models