Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SFSNKS, SPSNKS, STSNKS, SXSNKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Male Thread - Shoulder Type -
Bill of material
SFSNKS2-L0-P1-B1-H2.1-T1
PN
Part Number
TYPE
Type
SFSNKS
TSS
Tip Shape
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1mm increment
mm
Enter value for B
B 0.1mm increment
mm
cm
inch
ft
H
H 0.1mm increment
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
mm
M
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models