Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SFSSKS, SPSSKS, STSSKS, SXSSKS - Small Diameter Locating Pins - High Hardness Stainless Steel - Shoulder Type
Bill of material
SFSSKS2-L4-P1-B1-H2.1-T1
PN
Part No.
TSS
Tip Shape
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
E
E 0.5mm Increment
mm
R
mm
ALT1
Insertion Guide Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models