Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SFSST, SFSSS - Small Diameter Locating Pins - Standard Shoulder Type - Flat - Tolerance Standard
Bill of material
SFSST2-L4.0-P1.0-B1.0-H2.1-T1.0
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 50~58HRC
D
mm
DTOL
D Dimension Tolerance
mm
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PTOL
P Dimension Tolerance
0/-0.01 mm
B
B 0.5mm Increment
mm
Enter value for B
B 0.5mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
ALT1
Guide Part Machining
ALT2
C Chamfered Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models