Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SFSZKS, SPSZKS, STSZKS, SXSZKS - Small Diameter Locating Pins - High Hardness Stainless Steel - With Washer Type -
Bill of material
SFSZKS-P1-L13-T3
PN
Part Number
TSS
Tip Shape
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
H
mm
E
E 0.5mm Increment
mm
R
0.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models