Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFTG, SSFTG, PSFTG, PSSFTG, RSFTG, RSSFTG, SFJU, SSFJU, PSFJU, PSSFJU, PSGTG, PSSGTG - Precision Linear Shafts - One Tapered End, One Tapped End with Step
Bill of material
SFTG16-50-F2-P6-J10-M3
PN
Part No.
DTS
D Tolerance Selection
MAT
Material
ST
Surface Treatment
D
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
J
J 1mm Increment
mm
Enter value for J
J 1mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
Y
(Y) Max
mm
R
0.3 mm
C
mm
ALT3
Wrench Flats
SC
SC 1mm Increment
mm
W
0 mm
LL1
l1
0 mm
ALT24
Tapered Tip Angle
AC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models