Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
STRACK
Description
SG-66-C1 - Base plate
Bill of material
SG-66-C1-311-311-47-1730
PDF
PDF-INFO
PDF
B1
(b1)
mm
A1
(a1)
mm
D
(D)
mm
MAT
(Mat)
1730
XA1
length (A1)
mm
Enter value for XA1
length (A1)
mm
cm
inch
ft
XB1
width (B1)
mm
Enter value for XB1
width (B1)
mm
cm
inch
ft
DICKEX
thickness (free choose)
mm
Enter value for DICKEX
thickness (free choose)
mm
cm
inch
ft
MATX
material (free choose)
A2
(a2)
mm
E1
(e1)
mm
D11
(d11)
mm
D1
(d1)
mm
D5
(d5)
mm
DG
(dg)
8 mm
DK
(dk)
6.8 mm
LG
(lg)
16 mm
LK
(lk)
20 mm
M
(M)
M8x16
T
(T)
mm
SG
(SG)
AMIN
(AMIN)
mm
AMAX
(AMAX)
mm
BMIN
(BMIN)
mm
BMAX
(BMAX)
mm
SNPRTAB
Price (Euro/1)
Euro/1
ARTNRX
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models