Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-DOME-2,5-F - ABS Dome onTop Fusion
Bill of material
SG2-DOME-2,5-F
ARTIKELID
Item Code
SG2-DOME-2,5-F
ARTIKELBEZ
Item Description
ABS Dome onTop Fusion
LANGTEXTDE
Information Text
for domed rooflights max. 2.5 m x 2.5 mMaximum external dimensions : 3.22 x 3.22 mHigh quality guardrail system made from aluminium and Stainless Steel, tested in accordance withEN 13374-A:2013!for domed roof lights on flat roofs up to 10° pitch.Penetration free installation on fabric reinforced plastic membranes. membrane patches need to be cut on site.up to 90% lighter than ballasted guardrails.Height of the hand rail: 1100mm.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-dome-ontop-fusion.html
ANWENDUNG
Application
Flat Roofs
MATERIAL
Material
Aluminium
BEFESTIGUNG
Attachment
fused
UNTERGRUND
Substructure
plastic membrane
GTIN
4260336786573
COMCODE
Commodity Code
76109090
VPE
Unit
piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models