Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
SG2-GUARD-PV-F-1 - ABS Solar Guard
Bill of material
SG2-GUARD-PV-F-1
ARTIKELID
Item Code
SG2-GUARD-PV-F-1
ARTIKELBEZ
Item Description
ABS Solar Guard
LANGTEXTDE
Information Text
High quality guardrail made from aluminum and Stainless Steel, tested in accordance with EN 13374-A:2013!for flat roofs up to 10° pitch. Tilt angle of 0 or ~20°.Height adjustable by up to 120 mm.Penetration free installation on the ABS BASE Fusionphotovoltaic substructure.Up to 90 % lighter than ballasted guardrails.Height of the hand rail: 1100mm.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
VPE
Unit
m