Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PHD
Description
SG4 - Series SG Slides
Bill of material
SGB43X1X
IDNR
Ident number
SG
TYPE
Type
TPU
Three Position Unit
DN
Design No.
4
CYLSIZE
Cyl Size
SIZE
Size
TR
Travel
Inch
MPT
Mid-Position Travel
Inch
POPT
Port Controls
DOPT
Cushion Controls
UBOPT
Port Position Options
CYLOPT
Cyl or Slide Only Options
RODLOK
Rodlok Option
LOPT
NPT Port Option
MPO
Magnetic Piston Options
SPO
Shock Pad Options
PSO
Proximity Switch Options
SMP
Saddle Mounting Position Options
LFO
Lube Fitting Options
CO
Corrosion Option
ENPO
Electroless Nickel Plated Option
SAO
Shock Absorber Option
SWITCH
Switch Options
POSITION
Position
SHAFT
Shaft
X
Shaft Diameter
Inch
SAL
Shock Absorber Length
Inch
SATR
Shock Absorber Travel
Inch
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
Inch
H
Inch
I
Inch
J
0.039 Inch
K
Inch
L
Inch
M
Inch
N
Inch
O
Inch
P
Inch
Q
R
Inch
S
Inch
T
U
Inch
V
Inch
W
Inch
X1
Inch
X2
0.000 Inch
Y
Inch
Z
Inch
AA
Inch
BB
CC
Inch
DD
0.335 Inch
EE
FF
Inch
GG
Inch
ACC
A Cushion Control
Inch
DC
DC Cushion Control
Inch
DG
DG Cushion Control
Inch
DH
DH Cushion Control
Inch
ECL
Effective Cushion Length
Inch
EEPC
EE Port Controls
PCS
PCS Port Controls
Inch
PH
PH Port Controls
Inch
PLS
PLS Port Controls
Inch
SR2
SR2 Port Controls
Inch
DP
DP Port Controls
Inch
BR
B Rodlok
Inch
ER
E Rodlok
Inch
G3
G3 Rodlok
HR
H Rodlok
Inch
L5
L5 Rodlok
Inch
L6
L6 Rodlok
Inch
FFR
FF Rodlok
Inch
ASP
A Shock Pad
Inch
BSP
B Shock Pad
Inch
CSP
C Shock Pad
Inch
APS
A Proximity Switch
Inch
BPS
B Proximity Switch
Inch
CPS
C Proximity Switch
Inch
DPS
D Proximity Switch
Inch
AGX
A Saddle Mounting in Position 4
Inch
BGX
B Saddle Mounting in Position 4
Inch
CGX
C Saddle Mounting in Position 4
AGY
A Saddle Mounting in Position 1
Inch
BGY
B Saddle Mounting in Position 1
Inch
CGY
C Saddle Mounting in Position 1
ASA
A Shock Absorbers
0.00 Inch
BSA
B Shock Absorbers
0.000 Inch
LDKW
Locking Device Kit Weight
lb
AKW
Adaptor Kit Weight
lb
CRW
Complete Rodlok Weight
lb
SAW
Shock Absorber Weight
0.00 lb
BW
Base Weight
lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models