Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ERMANNO BALZI
Description
SGD-.. - Dynamic gas venting system
Bill of material
SGD-605
CODE
Code
A
Diameter
6 mm
B
Diameter
4.0 mm
C
Length
mm
D
Length
13 mm
E
Length
16 mm
F
Diameter
8 mm
G
Diameter
8.5 mm
H
Length
5.5 mm
M
Diameter
mm
N
Length
mm
P
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ERMANNO BALZI
    SGDE-.. - Dynamic gas venting ejector pin
    ERMANNO BALZI
    SGDL-.. - Dynamic gas venting system
    ERMANNO BALZI
    SGD-14.. - Dynamic gas venting system
    ERMANNO BALZI
    D-SGD6 - Spacer for gas venting valve
    ERMANNO BALZI
    G-SGD6 - Spacer for gas venting valve
    ERMANNO BALZI
    EB - Ecovent gas venting system
    D-M-E
    SGD-.. - Dynamic gas venting system
    ERMANNO BALZI
    SGD-F - Dynamic gas venting system
    ERMANNO BALZI
    SM- - SM - Inserted sensor
Previews
3D
Dimension
2D
Download CAD models