Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SGFMFA, SUFFA - Piping Manifolds -Socket Shape Configurable Type- Threaded Socket
Bill of material
SUFFA20A-2-P35-S35-Q35-A0-B0
PN
Part No.
TS
Type Selection
MATB
Material of Body
MATT
Material of Thread
304 Stainless Steel TP
MATP
Material of Tap
304 Stainless Steel
ST
Surface Treatment
NP
Normal Pressure
0.7MPa Approximately 7kgf/cm2 or less
NO
No.
H
Number of Holes
A
A (Rc (PT)/ R (PT)/ M (Coarse)) Selection
B
B (Rc (PT)/ R (PT)/ M (Coarse)) Selection
C
C (Rc (PT)/ R (PT)/ M (Coarse)) Selection
D
D (Rc (PT)/ R (PT)/ M (Coarse)) Selection
E
E (Rc (PT)/ R (PT)/ M (Coarse)) Selection
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
DD2
d2 (R (PT))
D1
D
mm
DD
d
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models