Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SGMLF, SUMLF, SGMMLF, SUMMLF - Piping Manifolds - 2 Way 90 Degrees Type
Bill of material
SGMLF25A-2-P40-S40-Q40
PN
Part No.
TS
Type Selection
MAT
Material
ST
Surface Treatment
Trivalent Chromate
NO
No.
H
Number of Holes
P
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
Q
Q 1mm Increment
mm
Enter value for Q
Q 1mm Increment
mm
cm
inch
ft
DD1
d1 (Rc (PT))
DD2
d2 (R (PT))
DD3
d3 (Rc (PT))
D
mm
DD
d
mm
V
mm
T
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models