Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SGPLD, SGPLDS - L-Shape Angles for Steel Pipes - Double Slot
Bill of material
SGPLD4
PN
Part No.
MAT
Material
ST
Surface Treatment
Black Oxide
TS
M U-Bolt Thread Size
T
4.5 mm
H
mm
L
mm
W
40 mm
DH
D - Hole Diameter
mm
DA
D - Applicable Screw
P
25 mm
B
mm
A
mm
A1
mm
F
mm
GS
G - Slotted Hole
mm
GA
G - Applicable Screw
R
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models