Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SGTP, SGTPP - Grub Screw Sets - Thrust Point/Wide Angle Type
Bill of material
SGTP10-50
PN
Part No.
TS
Type Selection
MATS
Material of Screw
1045 Carbon Steel
HARDS
Hardness of Screw
50~60HRC (Hardening on Tip)
STC
Surface Treatment of Screw
Black Oxide
MATP
Material of Pad
12L13 Carbon Steel
MATPC
Material of Pad Cap
-
HARDP
Hardness of Pad
50~60HRC (Carburized)
STP
Surface Treatment of Pad
Black Oxide
M
M Coarse Thread
L
L Selection
mm
A
mm
B
mm
BB
b
mm
Z1
mm
Z2
mm
C
mm
D
mm
D1
0 mm
DD
d
mm
EE2
e2
mm
H2
mm
HH2
h2
mm
TT
t
mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models