Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Special Springs
Description
SH Ø 22 - Heavy load
Bill of material
SH22-060
CODE
-
DO
Hole diameter
22.0
DI
Rod diameter
11.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
1138 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
1275 N
SN
Maximum operating deflection
mm
FN
Force
1422 N
SB
Solid deflection
mm
BXH
Cross wire section
5,10 x 3,70 mm
H
Cross wire section
3.700 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models