Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SH-CHSP - Precision Cleaning Chains - Loss-Prevention, Standard
Bill of material
SH-CHSP4-100
PN
Part Number
SH-CHSP4-100
NO
No.
4
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
A
14.4 mm
B
4 mm
C
8 mm
T
Thickness
0.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models