Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SH-HHSPDL, SH-HHSPDR - Precision Cleaning Detachable Hinges with Steps
Bill of material
SH-HHSPDL3
PN
Part No.
CO
Cleaning Method
TS
Type Selection
T
mm
T1
mm
L
60 mm
W
40 mm
W1
24 mm
L1
22 mm
C
4.5 mm
C1
8 mm
TT
t
1.5 mm
AL
Allowable Load
7 kg
W2
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models