Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
SH-SCLBGN, SHD-SCLBGN,SH-SCLBGNU,SHD-SCLBGNU - (Precision Cleaning) Hinge Pins Nut Type With Flange - L Dimension Specified Type
Bill of material
SH-SCLBGN13-15.0
PN
Part No.
TYPE
Type
SH-SCLBGN
MAT
Material
304 Stainless Steel
AC
Accessories (1 pc.)
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A
mm
B
mm
T
mm
F
mm
UU
u
mm
NN
(n)
1.5 mm
M
M (Coarse Thread)
NUT
Included Nut
ALT1
Thread Part Length
FC
FC 1mm Increment
mm
ALT2
Thread Diameter
MC
MC Selection
ALT3
Shoulder Thickness
TC
TC 0.5mm Increment
mm
ALT4
L Dimension Tolerance
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models