Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Dodge
Description
SH Type Metric - QD Bushing
Bill of material
120091
PN
Part Number
BS
Bushing Symbol
MAT
Material
Ductile Iron
BORE
Bore
mm
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref)
mm
BTQ
Bushing Torque Capacity
395 Nm
A
10.9 mm
B
B Diameter
47.8 mm
CI
C Hub Dia.-CI 30 Iron
120.7 mm
CS
C Hub Dia.-Steel
76.2 mm
D
D Diameter
66.8 mm
E
33.3 mm
F
20.6 mm
G
3.1 mm
BC
Bolt Circle
57.2 mm
NS
Bolt Quantity
3
SS
Bolt Size
M6x1 mm
BL
Bolt Lenght
35 mm
ST
Bolt Torque
11.5 Nm
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
14.986 mm
LC
Required Wrench Clearence L-Install Conventional Mounting
67.564 mm
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
39.624 mm
MC
Required Wrench Clearance M-Remove Conventional Mounting
92.202 mm
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
39.624 mm
LR
Required Wrench Clearance L-Install Reverse Mounting
92.202 mm
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
54.102 mm
MR
Required Wrench Clearance M-Remove Reverse Mounting
106.172 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models