Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Dodge
Description
SH Type - QD Bushing
Bill of material
120354
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Inch
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref)
Inch
BTQ
Bushing Torque Capacity
3.500 Lb-in
A
0.43 Inch
B
B Diameter
1.88 Inch
CI
C Hub Dia.-CI 30 Iron
4.75 Inch
CS
C Hub Dia.-Steel
3.00 Inch
D
D Diameter
2.63 Inch
E
1.31 Inch
F
0.81 Inch
G
0.12 Inch
WEIGHT
Average Weight
0.9 Lbs
BC
Bolt Circle
2.25 Inch
NS
Number of Screw
3
SS
Screw Size
1/4x1-3/8 Inch
ST
Screw Torque
108 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
0.59 Inch
LC
Required Wrench Clearence L-Install Conventional Mounting
2.66 Inch
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
1.56 Inch
MC
Required Wrench Clearance M-Remove Conventional Mounting
3.63 Inch
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
1.56 Inch
LR
Required Wrench Clearance L-Install Reverse Mounting
3.63 Inch
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
2.13 Inch
MR
Required Wrench Clearance M-Remove Reverse Mounting
4.18 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models