Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SH60 - High Precision SH60 of Planetary Reducer
Bill of material
SH60-3-F50-S70-M4-d11
MODEL
Model
SH60-3-F50-S70-M4-d11
MAT
Material
Equivalent to A6061
SUR
Surface treatment
anodic oxidation
CODE
Code
SH60
VAR10
SB
VAR15
F
mm
Enter value for VAR15
F
mm
cm
inch
ft
VAR20
S
mm
Enter value for VAR20
S
mm
cm
inch
ft
VAR25
M
mm
VAR30
d
mm
FIX10
L
90 mm
FIX15
JS
1 mm
FIX20
NJ
44 N*m
FIX25
EDZS
3300
FIX30
BX
≤5
FIX40
GL
0.42 kg*cm
FIX45
WD
-25~90
FIX50
FHDJ
IP64
FIX55
XL
≥97%
FIX60
ZL
1.1 kg
FIX65
h
20000 h
FIX95
PDF
PDF mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models