Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
Shaft dia 4 mm - Standard stocks
Bill of material
MB0401
MODEL
Model
MB0401
SD
Screw shaft outside diameter
4 mm
L
Screw shaft lead
1 mm
S
Stroke
30 mm
AG
Accuracy grade axial gap
C3-0
TP1
Travel per pulse 1
2 mm
RT
Reference thrust
50 N
MS
Motor size
24 mm
W
Weight
100 g
PN
Position of nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models